Device diagnostic functions
The following device information for the ED307x EtherCAT devices can be read from the CoE:
Index | Name | Meaning |
|---|---|---|
0xF900:11 | Operating Time | Total operating time of the device in [min], cannot be deleted |
0xF900:12 | Device Temperature | Current internal terminal temperature in [°C]. |
0xF900:13 | Min. Device Temperature | Lowest value ever observed by the terminal in [°C], cannot be deleted |
0xF900:14 | Max. Device Temperature | Maximum value ever observed by the terminal in [°C], cannot be deleted |
The status of the LEDs can be read electronically as follows:
Index | Name | Meaning |
|---|---|---|
0xF915:01 | RUN | RUN LED |
0xF915:09 | Ch.1 error | LED channel 1 (AI) |
… |
|
|
0xF915:10*) | Ch.8 error | LED channel 8 (AI) |
*) depending on the number of channels | ||

The status of the optical displays (LEDs) in the device can be read out electronically in CoE 0xF915 "LED Status", e.g. for simultaneous LED display in the visualization.
These are four bytes that describe the RGB value and the light status:

- Byte 1 (from left to right): Flashing/lighting code
- 0x00: Off/not available
- 0x01…0x14: 1…20 Hz
- 0x80: EtherCAT PreOp
- 0x81: EtherCAT SafeOp
- 0x82: EtherCAT Boot
- 0xFF: On/available
- Byte 2…4:
- 0x00: Off
- 0xFF: On
Examples:
- 0x 00 00 00 00: LED not present
- 0x FF 00 00 00 : LED is on, RGB = 0, i.e. not illuminated, meaning: LED is present
