Bitwise writing
With bitwise writing of drive values with the #DRIVE command some bits of a value transferred to the drive can be set or reset.
To achieve this the data type set up in parameter P-AXIS-00399 must be set to either BITARRAY_16
or BITARAY_32
.
If the value of the #DRIVESVALparameter is bigger than zero the bits defined in parameter P-AXIS-00429 are set in the value transferred to the drive, if the VAL
parameter is zero the bits defined in P-AXIS-00429 are reset.
![]() | Bitwise writing of drive values is only possible for bits that are not already used from the CNC. If P-AXIS-00429 contains bits that are used by the CNC error message P-ERR-70404 is output.If the complete telegram element is used by the CNC, for example a command position, error message P-ERR-70405 is output. |
![]() | Bitwise writing of drive values is at present only supported for communication type |