Product overview
The CX5600 product family includes two different embedded PCs, which differ by their processor type and RAM. The CX56x0 Embedded PC is a full-fledged PC with the following basic configuration:
- an M.2 SSD slot,
- a microSD card slot,
- two independent Gbit Ethernet interfaces,
- four USB 3.0 interfaces,
- and a DVI-D interface
The embedded PC features an internal 1-second UPS as persistent data memory. In the event of a power failure the 1-second UPS can store up to 1 MB of persistent data on the M.2 SSD card or microSD card. Windows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC or TwinCAT/BSD can be used as the operating system.
Extension modules
The basic CPU module can be extended if required and thus equipped with additional interfaces. To do this, a system module or fieldbus module from the CX2500-xxxx series can be plugged in via the multi-pin connection on the left-hand side of the device. In total, no more than one module can be plugged in.
Module | Description |
---|---|
CX2500-0030 | RS232 serial interface, 2 x D-sub connector, 9-pin |
CX2500-0031 | RS422/RS485 serial interface, 2 x D-sub socket, 9-pin |
CX2500-0060 | Ethernet module, 2 x Ethernet, 10/100/1000 Mbit/s |
CX2500-0061 | Power-over-Ethernet module (PoE), 1 x RJ45, 10/100/1000 Mbit/s |
CX2500-0070 | USB 3.0 module, 4 x USB 3.0, type A |
CX2500-M310 | PROFIBUS fieldbus master module, 1 x D-sub socket, 9-pin |
CX2500-B310 | PROFIBUS fieldbus slave module, 1 x D-sub socket, 9-pin |
CX2500-M510 | CANopen fieldbus master module, 1 x D-sub connector, 9-pin |
CX2500-B510 | CANopen fieldbus slave module, 1 x D-sub connector, 9-pin |
Optional interface
The embedded PC can be ordered ex factory with an optional interface. The optional interface cannot be retrofitted.
CX56x0-xxxx | Optional interfaces |
---|---|
CX56x0-N010 | DVI-D, additional DVI-D socket for clone and extended display mode.1) |
CX56x0-N011 | DisplayPort, additional DisplayPort for clone and extended display mode.1) |
CX56x0-N020 | Audio interface, 3 x 3.5 mm jack plug, Line-In, Mic-In, Line-Out |
CX56x0-N030 | RS232, D-sub connector, 9-pin. |
CX56x0-N031 | RS422/RS485, D-sub socket, 9-pin. |
CX56x0-M112 | 2 x EtherCAT master, RJ45. |
CX56x0-B110 | EtherCAT slave, EtherCAT IN and OUT (2 x RJ45). |
CX56x0-M310 | PROFIBUS master, D-sub socket, 9-pin. |
CX56x0-B310 | PROFIBUS slave, D-sub socket, 9-pin. |
CX56x0-M510 | CANopen master, D-sub connector, 9-pin. |
CX56x0-B510 | CANopen slave, D-sub connector, 9-pin. |
CX56x0-M930 | PROFINET RT, controller, Ethernet (2 x RJ-45). |
CX56x0-B930 | PROFINET RT, device, Ethernet (2 x RJ-45 switch). |
Power supply terminal
The power supply terminal for the embedded PC is located on the right-hand side. Bus terminals (K-bus) or EtherCAT Terminals (E-bus) can be attached on the right-hand side of the power supply terminal. The power supply terminal automatically recognizes the respective bus system (K-bus or E-bus).
Software
In combination with the TwinCAT automation software, the CX56x0 Embedded PC becomes a powerful IEC 61131-3 PLC.
Additionally, Motion Control tasks can also be executed. It may be possible to control several servo axes, depending on the required sampling time. In addition to simple point-to-point movements, it is possible to execute more complex multi-axis functions such as electronic gearing, cam plate and flying saw.
In addition to real-time execution of control tasks, the TwinCAT real-time kernel ensures that enough time remains for the user interface (HMI), to communicate with the real-time components via software interfaces such as ADS or OPC.