Types
The CX56x0 Embedded PC can be ordered with different software options. Use this overview in conjunction with the information on the name plate to ascertain the operating system and the TwinCAT version of the embedded PC.
The CX5620 and CX5630 Embedded PCs are available with the following software options:
Ordering information | Description |
---|---|
CX56x0-0100 | no operating system, no TwinCAT |
CX56x0-0160 | Windows 10 IoT Enterprise 2019 LTSC 32-bit, no TwinCAT |
CX56x0-0161 | Windows 10 IoT Enterprise 2019 LTSC 32-bit, TwinCAT 2 PLC runtime |
CX56x0-0162 | Windows 10 IoT Enterprise 2019 LTSC 32-bit, TwinCAT 2 NC PTP runtime |
CX56x0-0163 | Windows 10 IoT Enterprise 2019 LTSC 32-bit, TwinCAT 2 NC I runtime |
CX56x0-0170 | Windows 10 IoT Enterprise 2019 LTSC 64-bit, no TwinCAT |
CX56x0-0175 | Windows 10 IoT Enterprise 2019 LTSC 64-bit, TwinCAT 3 Runtime (XAR), no licenses included |
CX56x0-0185 | TwinCAT/BSD, TwinCAT 3 Runtime (XAR), no licenses included |
CX56x0-0190 | Windows 10 IoT Enterprise 2021 LTSC 64-bit, no TwinCAT |
CX56x0-0195 | Windows 10 IoT Enterprise 2021 LTSC 64-bit, TwinCAT 3 Runtime (XAR), no licenses included |
CX56x0-0220 | Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64-bit, no TwinCAT |
CX56x0-0225 | Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64-bit, TwinCAT 3 Runtime (XAR), no licenses included |
TwinCAT/BSD, Windows 10 IoT Enterprise and Windows 11 IoT Enterprise require an M.2 SSD (SATA).
Windows 11 IoT Enterprise requires 10 GB of free disk space for future security updates. Depending on the software installed, a memory card with at least 80 GB is therefore recommended. For details see Infosys: https://infosys.beckhoff.com/index.php?content=../content/1033/sw_os/19394610443.html&id=8367910031102826983