Architecture overview

The Embedded PCs of the CX56x0 family all have the same architecture. This is described below.

Architecture overview 1:Fig.4: Architecture overview of a CX56x0 embedded PC.

The CX56x0 Embedded PCs are based on the AMD Zen microarchitecture. The following CPUs are used:

In addition to the arithmetic unit, the CPU also contains the memory controller and the graphics controller. For details on the CPUs please refer to AMD. The memory is connected directly to the CPU. The embedded PCs are available in two memory configurations: 4GB or 8GB DDR4 RAM. The memory is not extendable.

The CPU provides all required interfaces:

The interfaces (USB, DVI, and LAN) are standard interfaces. Devices that meet the corresponding standard can be connected to and operated at these interfaces.