Assembly

Notice

Incorrect installation

Mounting the device in a way that deviates from the documentation can impair its functionality.

  • Mount the device only in the orientations shown in the documents.

The C7015 Industrial PC is designed for flexible and space-saving installation in machine and plant integration. The environmental conditions specified for operation must be observed (see chapter 9 Technical data).

With the help of the flexible mounting concept, you can align the cable feed according to the application requirements. The mounting concept allows mounting via the rear panel as well as via the right side panel of the industrial PC. The C7015 can either be mounted inside a control cabinet or integrated outside a control cabinet on the machine or plant.

Figure 11 shows the flexible mounting concept, which is already mounted ex works. You must insert the fastening screws at the marked points.

Assembly 1:Fig.11: Flexible mounting concept