Mounting EtherCAT P Box module

The integrated EtherCAT P connection of the industrial PC enables you to connect actuators/sensors directly via IP67-protected EtherCAT P Box modules. These act as EtherCAT P slaves, while the C7015 is used as master. For more information on the Box modules, refer to the EPP1xxx documentation.

You have two options for mounting the modules:

To mount the module to the PC using the mounting bracket, follow the steps below, shown in Figure 16:

1. Mount the mounting bracket on the right side panel of the industrial PC using the four M5 screws (section A).
2. Mount the module to the mounting bracket using the two M3 screws (section B).
Mounting EtherCAT P Box module 1:Fig.16: Mounting EtherCAT P Box module
You have mounted the EtherCAT P Box module on the industrial PC.