Interface description

The basic version of the device includes the following interfaces:

Most of the interfaces are located on the rear side of the device in the connection section (section A). The two USB interfaces X112 and X113 are located in the front of the device behind the front flap (section B).

Interface description 1:Fig.2: Position interfaces

To access the USB interfaces in the front, you first have to open the front flap. Your device comes with a red accessory cover that contains keys. To open the front flap, use the pair of keys with the black key cover.

To open the front flap, follow these steps:

1. Unlock the front flap with the corresponding key (section A).
2. Turn the front flap down (section B).
You now have access to the USB interfaces.
Interface description 2:Fig.3: Opening the front flap