USB

The device has four USB interfaces (X104-X107) on the rear and two USB interfaces (X112, X113) behind the front flap. The two interfaces on the front correspond to USB standard 2.0. The standard of the interfaces on the rear differs according to the device generation (see following table).

USB standard device generation

Device generation

USB standard

C5210-0030

4x USB 3.0

C5210-0040

4x USB 3.0

C5210-0050

4x USB 3.2 Gen. 2

USB 1:Fig.6: USB interface pin numbering
USB interface pin assignment

Pin

Connection

Typical assignment

1

Vbus

Red

2

D -

White

3

D +

Green

4

GND

Black

5

StdA_SSRX -

Blue

6

StdA_SSRX +

Yellow

7

GND_DRAIN

N/A

8

StdA_SSTX -

Purple

9

StdA_SSTX +

Orange

For USB 2.0, only pins 1 to 4 and the shield are relevant.