Ethernet RJ45
The industrial PC has two Gigabit LAN ports (X108, X109). The 100BASE-T, 1000BASE-T and 2500BASE-T Ethernet standards enable the connection of corresponding network components and data rates of 100/1000/2500 Mbit/s. The required speed is selected automatically.
The RJ45 connection technology with twisted-pair cables is used. The maximum length of the cable connection is 100 m.
The controllers are used as follows, based on the device generation:
Device generation | Controller | Mbit/s |
---|---|---|
C5210-0030 | Intel® i210 for LAN2 and Intel® i219 for LAN1 | 100/1000 |
C5210-0040 | Intel® i210 for LAN2 and Intel® i219 for LAN1 | 100/1000 |
C5210-0050 | Intel® i226 for LAN2 and Intel® i219 for LAN1 | LAN1 100/1000 LAN2 100/1000/2500 |
The Ethernet port (X108, LAN2) connected via PCIe® with the i210/i226 controller is suitable for cycle times <= 1 ms and for distributed clock applications with EtherCAT.
The Ethernet port (X109, LAN1) integrated in the chipset with the i219 controller is suitable for real-time Ethernet applications with cycle times > 1 ms (without distributed clocks).
Pin | Signal | Description |
---|---|---|
1 | T2 + | Pair 2 |
2 | T2 - | |
3 | T3 + | Pair 3 |
4 | T1 + | Pair 1 |
5 | T1 - | |
6 | T3 - | Pair 3 |
7 | T4 + | Pair 4 |
8 | T4 - |
The LEDs of the LAN interfaces indicate the activity and the data transmission rate (Mbit/s). The LED (LINK/ACT) highlighted completely green in the figure indicates whether the interface is connected to a network. If this is the case, the LED lights up green. The LED flashes when data transmission is in progress on the interface.
The green/orange LED (SPEED) shown in the figure indicates the data transmission rate. The device generations differ in terms of the possible data transmission rate. The following tables show what the LEDs mean with regard to the potential data transmission rate.
Mbit/s | LED |
---|---|
100 | Lights up orange |
1000 | Lights up green |
Mbit/s | LED |
---|---|
100 | Off |
1000 | Lights up orange |
2500 | Lights up green |
With the device generation C5210-0050, the two interfaces differ in the possible data transmission rate. The speed for LAN1 is 100/1000 Mbit/s and for LAN2 100/1000/2500 Mbit/s.