IP address - overview
The IP address can be set using four different procedures, and these will be described in more detail below.
Procedure | Explanation | DIP switch 1/2 (blue) | Necessary components |
|---|---|---|---|
DIP switch | 1 = OFF / 2 = OFF | none | |
KS2000 | 1 = OFF / 2 = OFF | PC with network and KS2000 configuration software | |
TwinCAT | 1 = ON / 2 = ON | PC with network and TwinCAT | |
BootP | 1 = ON / 2 = OFF | BootP server | |
DHCP | 1 = OFF / 2 = ON | DHCP server | |
Local IP address | 1 = ON / 2 = OFF | If no BootP or DHCP server responds or is available |