Setting the address via DHCP server
With the BC9191, the assignment of the IP address via a DHCP server is activated via the dip switch of the Bus Terminal Controller (see chapter DIP switch).
For the BC9191, switch 1 of the 2-pin blue DIP switch must be set to OFF and switch 2 to ON.
If DHCP is active, the Bus Terminal Controller is automatically assigned an IP number by the DHCP server. The DHCP server must know the MAC ID of the Bus Terminal Controller for this.
The DNS name is formed from the type and the last 3 byte of the MAC ID. The MAC ID is given on the production label of the Bus Terminal Controller.
Example for BC9191
- MAC ID: 00-01-05-01-02-03
- DNS name: BC_010203