32D2:x AsynchronousMotor voltage characteristic
10 ordered pairs of numbers are describing the voltage output as a function of the output frequency.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D2 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
20 (0x14) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32D2:01 Speed 0
- 32D2:02 Speed 1
- 32D2:03 Speed 2
- 32D2:04 Speed 3
- 32D2:05 Speed 4
- 32D2:06 Speed 5
- 32D2:07 Speed 6
- 32D2:08 Speed 7
- 32D2:09 Speed 8
- 32D2:0A Speed 9
- 32D2:0B Voltage 0
- 32D2:0C Voltage 1
- 32D2:0D Voltage 2
- 32D2:0E Voltage 3
- 32D2:0F Voltage 4
- 32D2:10 Voltage 5
- 32D2:11 Voltage 6
- 32D2:12 Voltage 7
- 32D2:13 Voltage 8
- 32D2:14 Voltage 9