32D2:0A Speed 9

Speed sampling point 10 of the V(f) curve of the motor.

Description

Value

Index

MotorSlot: 0x32D2 (Ch A)

Subindex

0x0A

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

rpm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All