32D2:0C Voltage 1

Voltage sampling point 2 of the V(f) curve of the motor.

Description

Value

Index

MotorSlot: 0x32D2 (Ch A)

Subindex

0x0C

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All