3004:x AxisMain parameters error manager
This object contains parameters to configure the error manager.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3004 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
18 (0x12) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 3004:01 Error reaction delay time
- 3004:02 Choose force reaction
- 3004:03 Force reaction
- 3004:04 Extended fault reset
- 3004:05 Propagate error type torque off
- 3004:06 Propagate error type shorted coils brake
- 3004:07 Propagate error type open loop ramp
- 3004:08 Propagate error type closed loop ramp
- 3004:09 Propagate error type nc handling
- 3004:0A reserve 1
- 3004:0B reserve 2
- 3004:0C reserve 3
- 3004:0D Propagate errors
- 3004:0E React on propagated error
- 3004:0F Receive propagated errors
- 3004:10 Relegate extended fault reset
- 3004:11 Park axis
- 3004:12 Maximum torque off delay time