3004:0D Propagate errors

The selection of the error transmission is defined by this object.

Description

Value

Index

AxisMainSlot: 0x3004 (Ch A)

Subindex

0x0D

Datatype

ENUM (UINT8)

Min. Value

 

Default

PropagateErrors_No (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

9 (0x09)

PropagateErrors_ToOtherCh

8 (0x08)

PropagateErrors_ToDigOut

0 (0x00)

PropagateErrors_No