3004:05 Propagate error type torque off
With the help of the propagate error type parameters, you can set which error is to be sent to other 'gantry axis'.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3004 (Ch A) |
Subindex |
0x05 |
Datatype |
BOOL |
Min. Value |
|
Default |
FALSE |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |