32C5:x Stall protection parameters
These objects configure the motor stall protection controller.
Description |
Value |
---|---|
Index |
Motor: 0x32C5 (Ch A)/ 0x36C5 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
4 (0x04) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |