32C5:02 Current limit value

This object configures the current limit value for the induction motor stall protection control loop.

Description

Value

Index

Motor: 0x32C5 (Ch A)/ 0x36C5 (Ch B)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All