301E:x AxisMain error counter
This object contains internal diagnosis informations.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x301E (Ch A)/ 0x341E (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
17 (0x11) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 301E:01 Motor overload shut down
- 301E:02 Motor overtemperature shut down
- 301E:03 Drive overtemperature shut down
- 301E:04 Control voltage error
- 301E:05 Feedback error
- 301E:06 Commutation error
- 301E:07 Overcurrent error
- 301E:08 Overvoltage error
- 301E:09 Undervoltage error
- 301E:0A Power supply phase error
- 301E:0B Communication error
- 301E:0C TorqueOff with emergency brake
- 301E:0D Motor connection error
- 301E:0E Safety STO error
- 301E:0F Overspeed error
- 301E:10 Motor Brake connection error
- 301E:11 DC link connection overcurrent error