301E:02 Motor overtemperature shut down
This object is a counter, which increments each diagnosis message of type 'Motor overtemperature shut down'.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x301E (Ch A)/ 0x341E (Ch B) |
Subindex |
0x02 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |