301E:11 DC link connection overcurrent error

This object is a counter, which increments each diagnosis message of type 'DC link connection overcurrent error'.

Description

Value

Index

AxisMainSlot: 0x301E (Ch A)/ 0x341E (Ch B)

Subindex

0x11

Datatype

UINT16

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All