3007:x AxisMain parameters position offset
This object contains parameters to manage the position offset configuration.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3007 (Ch A)/ 0x3407 (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
6 (0x06) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information