3007:04 Offset additional position actual value source
This object configures the memory source of the "Offset additional position actual value".
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3007 (Ch A)/ 0x3407 (Ch B) |
Subindex |
0x04 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
offset_disabled (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
drive_memory |
1 (0x01) |
encoder_memory |
0 (0x00) |
offset_disabled |