3007:06 Offset additional position actual value active source
This object displays the active source of the "Offset additional position actual value".
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3007 (Ch A)/ 0x3407 (Ch B) |
Subindex |
0x06 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
OffsetDisabled (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
3 (0x03) |
ManufacturerCalibration |
2 (0x02) |
DriveMemory |
1 (0x01) |
EncoderMemory |
0 (0x00) |
OffsetDisabled |