2C2A:x PSM Device info

Information about operation of the module

Description

Value

Index

0x2C2A (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

114 (0x72)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All