2C2A:22 DC link max voltage
Maximal DC link voltage threshold supported by the device.
Description |
Value |
---|---|
Index |
0x2C2A (Device) |
Subindex |
0x22 |
Datatype |
UINT16 |
Min. Value |
|
Default |
8480 (0x2120) |
Max. Value |
|
Unit |
0,1 V |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |