2C2A:50 Device max temperature
Maximal heatsink temperature supported by the device, above which the error "Excess temperature device" is set.
Description |
Value |
---|---|
Index |
0x2C2A (Device) |
Subindex |
0x50 |
Datatype |
UINT16 |
Min. Value |
|
Default |
950 (0x03B6) |
Max. Value |
|
Unit |
0,1 °C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |