AX81x8, AX8206 Axis modules
Axis module AX8108, AX8118, AX8206
Item number | AX8108, AX8118 | AX8206 |
|---|---|---|
1 | X15: digital inputs channel A | X15: digital inputs channel A |
– | X25: digital inputs channel B | |
2 | X11: Feedback connection, applies to feedback options AX81xx-0x10 and AX81xx-0x20 | X11: Feedback connection channel A, applies to feedback option AX8206-0x10 |
X12: Feedback connection, applies to feedback option AX81xx-0x10 | X21: Feedback connection channel B, applies to feedback option AX8206-0x10 | |
3 | Quick coupling 24 V DC; AX-Bridge | |
4 | EtherCAT connection | |
5 | Quick coupling, DC link and protective earth PE; AX-Bridge | |
6 | X13: Motor connector channel A, 8-pin; U, V, W, PE, T+/OCT+, T-/OCT-, B+, B- | X23: Motor connector channel B, 8-pin; U, V, W, PE, T+/OCT+, T-/OCT-, B+, B- |
7 | – | X13: Motor connector channel A, 8-pin; U, V, W, PE, T+/OCT+, T-/OCT-, B+, B- |
8 | AX-Bridge: DC link, FE | |
9 | AX-Bridge: 24 V DC | |
Axis module AX8128

Item number | AX8128 |
|---|---|
1 | X15: digital inputs channel A |
2 | X11: Feedback connection, applies to feedback options AX8128-0x10 and AX8128-0x20 |
X12: Feedback connection, applies to feedback option AX8128-0x10 | |
3 | Quick coupling 24 V DC; AX-Bridge |
4 | EtherCAT connection |
5 | Quick coupling, DC link and protective earth PE; AX-Bridge |
6 | X13: Motor connector channel A, 8-pin; U, V, W, PE |
7 | X14: T+/OCT+, T-/OCT-, B+, B- |
8 | AX-Bridge: DC link, FE |
9 | AX-Bridge: 24 V DC |