AX81x8, AX8206 name plate

AX81x8, AX8206 name plate 1:

Item number

Explanation

1

Order number

2

Order number

3

Beckhoff traceability number

4

Serial number

5

Input rated voltage

6

Maximum ambient temperature

7

Output rated voltage

8

Output rated current

9

Output frequency range

10

Date of manufacture

11

EtherCAT conformity

12

Safety over EtherCAT conformity

  • Order designations AX8xxx-x1xx and AX8xxx-x2xx only

13

Disposal according to WEEE directive

14

cULus approval

15

UKCA conformity

16

CE conformity

17

TÜV certification

  • Order designations AX8xxx-x1xx and AX8xxx-x2xx only

18

Data-Matrix Code