AX81x8, AX8206 type key
AX 8x yz - a b c d - e f g h | Explanation |
|---|---|
AX | Product area
|
8 | Series
|
x | Axis module
|
yz | Channel nominal current
|
a | DC link voltage
|
b | Safety function
All information on the safety functions integrated in the drive can be found in the chapter Ordering options. |
c | Hardware features
|
d | Version
|
e | Version
|
f | Version
|
g | Dual Use
For further information, refer to the chapter Dual Use. |
h | Version
|