Dual Use
According to the published EU Regulation No. 2021/821, commercially available frequency inverters are categorized as dual use items. This means that the Beckhoff AX8000 multi-axis servo system belongs to the category of goods that could be included in a dual use listing.
The goods list, "Annex 1" of the Dual Use directive 2021/821 has been amended accordingly:
- Frequency inverters (listed in goods list position 3A225) with a rotary field frequency of ≥ 600 Hz are subject to export control.
- Frequency inverters (listed in goods list position 3A225) with a rotary field frequency of ≤ 599 Hz are not subject to export control.
Dual use listing information
The type key of the AX8000 multi-axis servo system determines whether export control in accordance with a dual use listing is required. If the type key for the axis modules of the Beckhoff AX8000 multi-axis servo system contains a "g", export control in accordance with the dual use listing is required.
AX8xyz–abcd–efgh
Ordering information |
Description |
---|---|
g = | dual use |
0 | product not subject to authorization as the rotating field frequency is limited to 599 Hz during production. |
8 | product subject to export authorization, if applicable |
AX8xxx–xxxx–xx0x
In the standard design and according to the current state of production, the AX8000 multi-axis servo system is delivered with a maximum rotary field frequency of 599 Hz.
Ordering information |
Description |
---|---|
AX8108-xxxx-xx0x | Single-axis module, 8 A, standard |
AX8118-xxxx-xx0x | Single-axis module, 18 A, standard |
AX8128-xxxx-xx0x | Single-axis module, 28 A, standard |
AX8206-xxxx-xx0x | Dual-axis module, 2 x 6 A, standard |
AX8525-xxxx-xx0x | Combined power supply and axis module, 25 A, standard |
AX8540-xxxx-xx0x | Combined power supply and axis module, 40 A, standard |
AX8xxx–xxxx–xx8x
Under certain conditions, the modules of the AX8000 multi-axis servo system are suitable for operating high-frequency spindles with a maximum speed of up to 96,000 rpm. In this version, the rotary field frequency is ≥ 600 Hz and the device is subject to export control.
Ordering information |
Description |
---|---|
AX8108-xxxx-xx8x | Single-axis module, 8 A, dual use |
AX8118-xxxx-xx8x | Single-axis module, 18 A, dual use |
AX8128-xxxx-xx8x | Single-axis module, 28 A, dual use |
AX8206-xxxx-xx8x | Dual-axis module, 2 x 6 A, dual use |
AX8525-xxxx-xx8x | Combined power supply and axis module, 25 A, dual use |
AX8540-xxxx-xx8x | Combined power supply and axis module, 40 A, dual use |