AX86xx Power supply module

AX86xx Power supply module 1:

Item number

AX8600

AX8620

AX8640

1

Housing

2

Display

3

Fieldbus EtherCAT input X04

4

Fieldbus EtherCAT output X05

5

Quick coupling 24 V DC; AX-Bridge

6

Quick coupling, DC link and protective earth PE; AX-Bridge

7

Input terminal X01

7-pin; 24 V DC, DC mains, PE, and external braking resistor

Input terminal X01

10-pin; 24 V DC, AC mains, PE, and external braking resistor

Input terminal X01

4-pin; AC mains, PE

Input terminal X02

6-pin; 24 V DC, PE, and external braking resistor

8

Grounding bolt

9

Test contact DC link DC-

10

Test contact DC link DC+

11

Test contact GND

12

Test contact +24 V DC