AX8600 name plate

AX8600 name plate 1:

Item number

Explanation

1

Order number

2

Order number
Beckhoff Traceability Number
Serial number

3

Input rated voltage

4

Input rated current

5

Maximum ambient temperature

6

Output rated voltage

7

Output rated current

8

EtherCAT conformity

9

Disposal according to WEEE directive

10

cULus approval

11

UKCA conformity

12

CE approval

13

Data Matrix Code