AX86xx type key

AX 8x yz - a b c d - 0000

Explanation

AX

Product area

  • Servo drives

8

Series

  • AX8000

x

Supply

  • 6
    In combination with “a”

yz

Nominal output current

  • 00 = maximum 50 A DC - DC power supply
  • 20 =   7 A DC - Single-phase supply
            20 A DC - Three-phase supply
  • 40 = 40 A DC - Three-phase supply

a

Supply

  • 0 = single-phase 100…240 V AC or three-phase 200 to 480 V AC

b

Version

  • 0 = Standard

c

Version

  • 0 = Standard

d

Version

  • 0 = Standard