TwinSAFE safe drive technology
AX8911 – TwinSAFE card for servo drives of the AX8xxx series
The AX8911 TwinSAFE drive option card is an optional extension of the Beckhoff AX8xxx servo drive series, in which it is permanently installed. The card enables you to define the safety functions by application. The type key of the servo drive determines whether it is a servo drive with STO (AX8xxx-x1xx) or TwinSAFE Safe Motion (AX8xxx-x2xx). In the delivery state, a factory setting project with the safety function STO according to EN 61800-5-2 is integrated as an example. Further information can be found in the original operating instructions for the cards.
| |
Failure to observe the documentation for the TwinSAFE drive option card may compromise safety Only operate the TwinSAFE drive option card for the intended activities defined in the corresponding documentation, taking into account the specified values.
|
Axis modules with TwinSAFE Safe Motion
The axis modules are optionally available with integrated safety functions . These conform to IEC 61800-5-2 and fulfill the following safety standards:
- DIN EN ISO 13849-1:2015, up to Cat 4, PL e
- EN 61508:2010, up to SIL 3
- EN 62061:2005 + A1:2013/A2:2015 up to SILCL3
Communication takes place via the FailSafe over EtherCAT protocol FSoE according to IEC 61784-3-12. When using the factory setting project, the safety function STO can be enabled either via 2 safe integrated digital inputs or FSoE.
Original operating instructions | AX8911 for AX8xxx-x1xx
Original operating instructions | AX8911 for AX8xxx-x2xx
Encoder connection for safe encoders (functional safety)
Original Beckhoff OCT motor cables or encoder cables are available for connecting Beckhoff servo or linear motors with a safe encoder (functional safety) for the implementation of TwinSAFE safety functions.
![]() | Third-party motors with safety encoders are not covered by the certification The TÜV SÜD certificate applies to the list of approved components. Other components are not covered by the certificate. When using a third-party motor with a safety encoder, you are responsible for the correct installation of the safety encoder and the correctly assembled encoder connection cable. In addition, an FMEDA (Failure modes, effects, and diagnostic analysis) and the required EMC and environmental tests must be carried out. |

