Beckhoff synchronous servomotors
Feedback system SIL 2-capable or higher
The encoder of the servomotor's feedback system must be at least SIL 2-capable in order to use TwinSAFE safe drive technology. In the type key of the Beckhoff servomotors, the feedback system is indicated by the letter "y". The servomotors with feedback options G...L are suitable for TwinSAFE in accordance with the ordering information.
AM8tuv-wxyz-a00
Ordering information | Description |
|---|---|
y = | Feedback system |
G | One Cable Technology for power and feedback; [...] |
H | One Cable Technology for power and feedback; [...] |
I | EnDat® 3; One Cable Technology for power and feedback; [...] |
J | EnDat® 3; One Cable Technology for power and feedback; [...] |
L | One Cable Technology for power and feedback; [...] |
1) To achieve SIL 3 or PLe, the notes in the
TwinSAFE Application Guide, chapter 7.2 AdvPosMon with integrated EnDat® 3 encoder must be observed.