General overview
The servo drive shown below is a two-channel device designed for a maximum current of 12 A. Components that are only available for the second channel are identified in the item description.
General overview AX5101 - AX5112, AX520x
| 1 | X11 - feedback connection, encoder | 12 | X24 - sensor for motor temperature and brake |
2 | X12 - feedback connection, resolver | 13 | X23 - motor connection (U, V, W, PE) | |
3 | X21 - feedback connection, encoder | 14 | X13 - motor connection (U, V, W, PE) | |
4 | X22 - feedback connection, resolver | 15 | X01 - main supply 100 – 480 V | |
5 | X3x - optional slot for safety card | 16 | X02 - DC link output | |
6 | 17 | |||
7 | Status LED for EtherCAT output | 18 | X04 - socket for EtherCAT input | |
8 | Labeling field | 19 | Labelling field | |
9 | X05 - socket for EtherCAT output | 20 | Status LED for EtherCAT input | |
10 | X03 - power supply 24 V DC input | 21 | ||
11 | X14 - sensor for motor temperature and brake | 22 | X06 - connection for digital inputs and outputs |
General overview AX5118, AX5125

1 | X11 - feedback connection, encoder | 10 | X14 - sensor for motor temperature and brake |
2 | X12 - feedback connection, resolver | 11 | X13 - motor connection (U, V, W, PE) |
3 | X3x - optional slot for safety card | 12 | X01 - main supply 100 – 480 V |
4 | 13 | X02 – X02 - DC link output (Max. 890 V DC voltage) | |
5 | Status LED for EtherCAT output | 14 | X04 - socket for EtherCAT input |
6 | Labeling field | 15 | Labeling field |
7 | X05 - socket for EtherCAT output | 16 | Status LED for EtherCAT input |
8 | X03 - power supply 24 V DC input | 17 | |
9 | 18 | X06 - connection for digital inputs and outputs |
Tightening torques
Plug | Tightening torque |
---|---|
X01; X02; X03; X13; X23 | 0.5 - 0.6 Nm |