Feedback
Information about commutation you will find in the Chapter "Commissioning-->Commutation methods".
Information on the limit frequencies can be found further below, in the descriptions of the interfaces.
![]() | Absolute encoder When using an absolute encoder, it must be verified before moving the axis that the feedback system supplies the expected position data at the distinctive positions in the traversing range - ‘START’ and ‘MID’ and ‘END’ – and that these positions are retained after the restart (Bootstrap -> OP) of the AX5000. |
Encoder
Tested and released encoder for AX5000
Rotational encoders
Heidenhain:
The Heidenhain company supplies feedback systems with the ‘EnDat 2.2’ interface in 2 versions. One version is without the provision of the analog signal and the other version provides the analog signal ‘1Vss’. To date, Beckhoff supports only EnDat 2.1 with analog signal. Since the EnDat 2.2 interface supports all of the commands of EnDat 2.1, attention only needs to be paid to the provision of the analog signal 1Vss on the Heidenhain feedback systems with EnDat 2.2; i.e. the Heidenhain order designation ‘EnDat02’ must be stated.
Type | System | Lines / sine cosine periods per revolution | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
ECI 1118 | Singleturn | 16 | 5 V | EnDat 2.1 | Inductive |
ECI 1319 | Singleturn | 32 | 5 V or 7 - 10 V | EnDat 2.1 | Inductive |
ECN 413 | Singleturn | 512 | 3,6 V - 14 V | EnDat 2.1 + 1 Vpp | Optical |
ECN 413 | Singleturn | 2048 | 3,6 V - 14 V | EnDat 2.1 + 1 Vpp | Optical |
ECN 1113 | Singleturn | 512 | 5 V | EnDat 2.1 + 1 Vpp | Optical |
ECN 1313 | Singleturn | 2048 | 5 V | EnDat 2.1 + 1 Vpp | Optical |
EQI 1130 | Multiturn | 16 | 5 V | EnDat 2.1 | Inductive |
EQI 1331 | Multiturn | 32 | 5 V or 7 - 10 V | EnDat 2.1 | Inductive |
EQN 425 | Multiturn | 512 | 3,6 V - 14 V | EnDat 2.1 + 1 Vpp | Optical |
EQN 425 | Multiturn | 2048 | 3,6 V - 14 V | EnDat 2.1 + 1 Vpp | Optical |
EQN 1125 | Multiturn | 512 | 5 V | EnDat 2.1 + 1 Vpp | Optical |
EQN 1325 | Multiturn | 512 | 5 V | EnDat 2.1 + 1 Vpp | Optical |
EQN 1325 | Multiturn | 2048 | 5 V | EnDat 2.1 + 1 Vpp | Optical |
RCN 829 | Singleturn | 32768 | 3,6 V - 5,25 V | EnDat 2.2 + 1 Vpp | Optical |
ROQ 425 | Multiturn | 512 | 3,6 V - 14 V | EnDat 2.1 + 1 Vpp | Optical |
ROQ 425 | Multiturn | 2048 | 3,6 V - 14 V | EnDat 2.1 + 1 Vpp | Optical |
ERN 180 | Incremental | 1024 | 5 V | 1 Vpp | Optical |
ERN 180 | Incremental | 2048 | 5 V | 1 Vpp | Optical |
ERN 180 | Incremental | 5000 | 5 V | 1 Vpp | Optical |
ERN 480 | Incremental | 2048 | 5 V | 1 Vpp | Optical |
ERM 280 | Incremental | 1200 | 5 V | 1 Vpp | Magnetic |
Type | System | Lines / sine cosine periods per revolution | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
AD 34 | Singleturn | 2048 | 5 V | BiSS + 1 Vpp | Optical |
AD 36 | Singleturn | 2048 | 5 V | BiSS + 1 Vpp | Optical |
AD 36 | Multiturn | 2048 | 5 V | BiSS + 1 Vpp | Optical |
AD 58 | Singleturn | 2048 | 5 V | BiSS + 1 Vpp | Optical |
AD 58 | Multiturn | 2048 | 5 V | BiSS + 1 Vpp | Optical |
Type | System | Lines / sine cosine periods per revolution | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
8.5853 | Singleturn | 2048 | 5 V | BiSS + 1 Vpp | Optical |
Type | System | Lines / sine cosine periods per revolution | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
SEK 37 | Singleturn | 16 | 7 V - 12 V | HIPERFACE | Capacitive |
SEK 52 | Singleturn | 16 | 7 V - 12 V | HIPERFACE | Capacitive |
SRS 50 | Singleturn | 512 | 7 V - 12 V | HIPERFACE + 1 Vpp | Optical |
SRM 50 | Multiturn | 512 | 7 V - 12 V | HIPERFACE + 1 Vpp | Optical |
Type | System | Lines / sine cosine periods per revolution | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
1 |
| 512 | 5 V | 1 Vpp |
|
Linear encoders
Type | System | Measuring steps | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
LS 388C | Incremental | 20 µm | 5 V | 1 Vpp | Optical |
LS 486 | Incremental | 20 µm | 5 V | 1 Vpp | Optical |
LS 487 | Incremental | 20 µm | 5 V | 1 Vpp | Optical |
LC 483 | Incremental | 20 µm | 3,6 V - 5,25 V | Endat 2.1 + 1 Vpp | Optical |
LIDA 483 | Incremental | 20 µm | 5 V | 1 Vpp | Optical |
LIDA 287 | Incremental | 200 µm | 5 V | 1 Vpp | Optical |
Type | System | Measuring steps | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
Magic | Incremental | 1 mm | 5 V | 1 Vpp | Magnetic |
Type | System | Measuring steps | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
SMS | Incremental | 1 mm | 5 V | 1 Vpp | Magnetic |
Type | System | Measuring steps | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
LIA20 | Incremental | 20 µm | 5 V | 1 Vpp | Optical |
Type | System | Measuring steps | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
LE100/1 | Incremental | 1 mm | 5 V | 1 Vpp | Magnetic |
Type | System | Measuring steps | Supply voltage | Interface | Scanning |
---|---|---|---|---|---|
1 | Incremental | 20 µm | 5 V | 1 Vpp |
|
2 | Incremental | 1 mm | 5 V | 1 Vpp |
|
3 | Incremental | 20 µm | 5 V - uncontrolled | 1 Vpp |
|
4 | Incremental | 1 mm | 5 V - uncontrolled | 1 Vpp |
|
![]() | Motor feedback database If your feedback system is not listed here, please follow the link to the Beckhoff download area. By downloading and installing the ‘AX5000 setup’ you will obtain the TwinCAT Drive Manager, the latest firmware, and the latest motor feedback database. |
X11 and X21: Feedback, high-resolution
The X11 and X21 D-SUB sockets are available for connecting high-resolution feedback systems. In delivery state X11 is assigned to axis 1, X21 to axis 2.
Pin | EnDAT / BiSS | Hiperface | Sine / Cosine 1Vpp | TTL | output current |
---|---|---|---|---|---|
1 | SIN | SIN | SIN | n.c. |
max. 250 mA / chanel |
2 | GND_5 V | GND_9 V | GND_5 V | GND_5 V | |
3 | COS | COS | COS | n.c. | |
4 | Us_5 V | n.c. | Us_5 V | Us_5 V | |
5 | DX+ (Data) | DX+ (Data) | n.c. | B+ | |
6 | n.c. | Us_9V | n.c. | n.c. | |
7 | n.c. | n.c. | REF Z | REF Z | |
8 | CLK+ (Clock) | n.c. | n.c. | A+ | |
9 | REFSIN | REFSIN | REFSIN | n.c. | |
10 | GND_Sense | n.c. | GND_Sense | GND_Sense | |
11 | REFCOS | REFCOS | REFCOS | n.c. | |
12 | Us_5 V_Sense | n.c. | Us_5 V_Sense | Us_5 V_Sense | |
13 | DX- (Data) | DX- (Data) | n.c. | B- | |
14 | n.c. | n.c. | Z | Z | |
15 | CLK- (Clock) | n.c. | n.c. | A- |
Limit frequency:
1Vpp = 270 kHz
TTL = 10 MHz
MES = 500 Hz
Resolver
Typ | Number of poles | Frequency | Speed ratio | Phase difference |
---|---|---|---|---|
1 | 2 | 8 kHz | 0,5 phi | 0 ° |
2 | 6 | 8 kHz | 0,5 phi | 0 ° |
3 | 8 | 8 kHz | 0,5 phi | 0 ° |
X12 and X22: Feedback, Resolver / Hall
The X12 and X22 D-SUB sockets are available for connecting resolvers or Hall sensors for commutation. X12 is assigned to axis 1 in the factory, X22 to axis 2.
| Pin | Resolver | Analog hall sensor |
---|---|---|---|
| 1 | Temperature (only PTC, Klixon or bimetal!) | n.c. |
2 | AGND | n.c. | |
3 | COS - (S3) | n.c. | |
4 | SIN - (S4) | n.c. | |
5 | REF - (R2) | n.c. | |
6 | n.c. | SIN 1 Vpp | |
7 | n.c. | -120° or -90° 1 Vpp * | |
8 | n.c. | Us_9 V (supply) | |
9 | Temp. _ GND | n.c. | |
10 | COS + (S1) | n.c. | |
11 | SIN + (S2) | n.c. | |
12 | REF + (R1) | n.c. | |
13 | n.c. | REFSIN 1 Vpp | |
14 | n.c. | REF -120° or -90° 1 Vpp * | |
15 | n.c. | GND (supply) | |
*) The angle must be configured |
Limit frequency:
Resolver = 300 Hz