P-0-0150 Feedback 1 type

This parameter structure defines the feedback 1 type. Feedback 1 is the primary motor feedback and is also used to calculate the commutation position.

Attributes

Name

Value

Datatype

udec

Data length in bit

1824

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

P-0-0150 Feedback 1 type  1:

For further information please look into the involved IDN:

P-0-0079, P-0-0098