P-0-0098 Digital motor name plate

P-0-0098 Digital motor name plate 1:

Internal Parameter!

This IDN isn´t intended for use by end users!

The IDN contains the electronic nameplate of the motor. This IDN is password protected and usually set via the motor database.

Name

Value

Datatype

udec

Data length in bit

1056

Decimal point

2

Min. Value

-

Default

0.00

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 203

P-0-0098 Digital motor name plate 2:

For further information please look into the involved IDN:

P-0-0161