Manufacturer
P-0-0150-Feedback 1 / Manufacturer
Datatype |
Size in bit |
Offset in bit |
Properties |
---|---|---|---|
Enum |
16 |
0 |
--- |
Value |
Description |
---|---|
0 |
Unknown manufacturer |
1 |
Hengstler |
2 |
Heidenhain |
3 |
Sick |
4 |
Siko |
5 |
Kübler |
6 |
Lika |
7 |
Harowe |
8 |
LTN |
9 |
Numerik Jena |
10 |
Hiwin |
11 |
Tecnotion |
12 |
Beckhoff |
13 |
Renishaw |
14 |
Baumer |
15 |
HighResolution |
16 |
AMO |
17 |
Tyco (from Rev. 210) |
18 |
Balluff (from Rev. 210) |
19 |
Schneeberger (from Rev. 210) |
20 |
Pwb (from. Rev. 210) |