P-0-0183 Feedback 2 gear denominator

If a gear is placed between motor and load / feedback 2 the ratio is described by numerator (P-0-0182) and denominator. Usually the numerator is larger than the denominator (load is slower).

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min. Value

1

Default

1

Max. Value

4095; from Rev. 210: 65535

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

P-0-0183 Feedback 2 gear denominator 1:

For further information please look into the involved IDN:

P-0-0150 and P-0-0182