P-0-0182 Feedback 2 gear numerator

If a gear is placed between motor and load / feedback 2 the ratio is described by numerator and denominator (P-0-0183). Usually the numerator is larger than the denominator (load is slower).

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min. Value

1

Default

1

Max. Value

4095; from Rev. 210: 65535

Unit

%

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

P-0-0182 Feedback 2 gear numerator 1:

For further information please look into the involved IDN:

P-0-0150 and P-0-0180.