P-0-0805 Force digital inputs

The input states of the digital inputs can be forced with this parameter.

Attributes

Name

Value

Datatype

hex

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No