P-0-0401 Position limit switch configuration

This parameter configures digital inputs as positive and negative limit switches.

Attributes

Name

Value

Datatype

binary

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No