P-0-0402 Ready to operate configuration

A configurable digital output can signal the drive internal ready to operate (RTO) state. In case of a configured digital input the internal RTO state is logical AND combined with the input to build the RTO digital output. A daisy chain of serval drives can build a common RTO.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No