P-0-0504 Effective velocity command value
This read only IDN provides the internal velocity set point after limitation. Scaling see S-0-0036.
Attributes
Name |
Value |
---|---|
Datatype |
dec |
Data length in bit |
32 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
inc/(1024 ms); from Rev. 210: rev/(230 ms) |
Changeable in EtherCAT state |
No |
Cyclic transfer |
AT |
Device parameter |
No |
Related to interface revision |
changed from Rev. 210 |
For further information please look into the involved IDN: |