P-0-0151 Scanned feedback 1 type

This read only parameter structure displays the feedback 1 data which are read from the feedback during the execution of P-0-0163 "Scan feedback 1 (pc)".

Attributes

Name

Value

Datatype

udec

Data length in bit

2048

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 201

P-0-0151 Scanned feedback 1 type  1:

For further information please look into the involved IDN:

P-0-0079, P-0-0098, P-0-0150